Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 20,051 - 20,060 of 22,028

Solid State Relay, Phototriac, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 12 VDC, Without Zero cross function, With Operating indicator, Plug-in terminal, Certified by UL, CSA, and EN (TÜV certification)

Solid State Relay, Phototriac, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 24 VDC, Without Zero cross function, With Operating indicator, Plug-in terminal, Certified by UL, CSA, and EN (TÜV certification)

Solid State Relay, Phototriac, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 5 VDC, Without Zero cross function, With Operating indicator, Plug-in terminal, Certified by UL, CSA, and EN (TÜV certification)

Solid State Relay, Photocoupler, Applied output load: 3 A at 100 to 240 VAC, Rated input voltage: 5 to 24 VDC, With Zero cross function, With Operating indicator, Plug-in terminal, Certified by UL, CSA, and EN (TÜV certification)

Solid State Relay, Photovoltaic coupler, Applied output load: 2.5 A at 24 to 240 VDC, Rated input voltage: 12 to 24 VDC, With Operating indicator, Plug-in terminal, Certified by UL, CSA, and EN (TÜV certification)

Solid State Relay, Photocoupler, Applied output load: 3 A at 3 to 480 VDC, Rated input voltage: 4 to 24 VDC, With Operating indicator, Plug-in terminal, Certified by UL, CSA, and EN (TÜV certification)

Solid State Relay, Photocoupler, Applied output load: 3 A at 3 to 480 VDC, Rated input voltage: 5 to 24 VDC, With Operating indicator, Plug-in terminal, Certified by UL, CSA, and EN (TÜV certification)

Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 0.75 kW (4.8 A), Screw terminal, Monitor output functions Equipped

Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 0.75 kW (4.8 A), Screw terminal, Monitor output functions Equipped

Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 2.2 kW (11.1 A), Screw terminal, Monitor output functions Equipped

Items 20,051 - 20,060 of 22,028