Page top

Primary Contents

Product Search Results

Site Search Product Search

Catalogue 71 - 80 of 157

4 Axis Position Control and Comprehensive Programmable Controller

High Performing Programmable Controller with Embedded Ethernet

Cost-effective CP1E with Enhanced Expandability for Analog and Temperature Control

Micro PLC designed to support data collection and Machine to Machine communication

Equipped with the RUN output for checking the operation status, as well as the replacement notification function for easy maintenance. Lineup of five models including the AC power supply (25W).

High-speed Starting of I/O Interrupt Tasks. Use Up to Two Units for a Total of Up to 32 Interrupt Inputs. This unit is available for CJ/NJ controller.

Capture Input Signals Shorter Than the Cycle Time. This unit is available for CJ/NJ controller.

A wide range of CJ series input units are available featuring high-speed input and suitability for various applications. This unit is available for CJ/NJ controllers.

A Wide Range of Basic Output Units for High Speed Output and Different Applications. This unit is available for CJ/NJ controller.

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)

Catalogue 71 - 80 of 157