| Site Search | Product Search | IA Global Search |
Metal Blade High-Speed Type , 150-dia. * t55 mm , Lead Wire Type , 200 VAC
[Item]
Catalogue of R87F / R87T
Metal Blade High-Speed Type , 150-dia. * t38 mm , Lead Wire Type , 230 VAC
[Item]
Catalogue of R87F / R87T
Metal Blade High-Speed Type , 150-dia. * t55 mm , Lead Wire Type , 230 VAC
[Item]
Catalogue of R87F / R87T
Metal Blade High-Speed Water-resistant type , 120 * 120 * t38 mm , Lead Wire Type , 200 to 230 VAC
[Item]
Catalogue of R87F / R87T
Input 12 to 24 VDC , 3 W , Output 5 V 0.6 A
[Item]
Input 12 to 24 VDC , 3 W , Output 12 V 0.25 A
[Item]
Input 12 to 24 VDC , 3 W , Output 15 V 0.2 A
[Item]
Input 12 to 24 VDC , 3 W , Output 24 V 0.13 A
[Item]
Input 12 to 24 VDC , 7.5 W , Output 5 V 1.5 A
[Item]
Input 12 to 24 VDC , 7.5 W , Output 12 V 0.6 A
[Item]