Page top

Primary Contents

Product Search Results

Site Search Product Search

Catalogue 401 - 410 of 498

Our Value Design Products Increase the Value of Your Control Panels. Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-[]25B(-PU)) even for close mounting of three SSRs to contribute to downsizing of control panels. Models available with push-in input terminals.

Solid State Relays Featuring the Same Profile as MY Power Relays

Solid State Relays Featuring the Same Profile as LY1 and LY2 Bi-power Relays

Hybridization of a Magnetic Relay and an SSR Achieves 10-A Switching for 10 Million Operations.

SSR with Plug-in Terminals The Same Shape as the G2R-1-S Power Relays

Power MOS FET Relays with the Same Shape as the G2R for Both AC and DC, Capable of 1 A Load Switching

Used in Combination with the G3PA to Enable High-precision Temperature Control

Optimum Cycle Control for High-precision Control with Low Noise

High-precision Control with Easy Setup

Best Match for upto 2.2 kW (240 VAC) *, 5.5 kW (440 VAC) Motor and Primary Side switches * Based on JIS C 8201-4-1

Catalogue 401 - 410 of 498