Page top

Primary Contents

Product Search Results

Site Search Product Search

Items 3,431 - 3,440 of 4,832

Photoelectric Sensor, AC/DC Power-free type, Diffuse-reflective, Sensing distance: 700 mm, Relay output, With timer function, Conduit: 1/2-14NPT, UL-listed model

Photoelectric Sensor, AC/DC Power-free type, Retro-reflective with M.S.R. function, Sensing distance: 4 m (when using the E39-R1), Relay output, Conduit: PF1/2

Photoelectric Sensor, AC/DC Power-free type, Retro-reflective with M.S.R. function, Sensing distance: 4 m (when using the E39-R1), Relay output, Conduit: PG13.5

Photoelectric Sensor, AC/DC Power-free type, Retro-reflective with M.S.R. function, Sensing distance: 4 m (when using the E39-R1), Relay output, Conduit: 1/2-14NPT, UL-listed model

Photoelectric Sensor, AC/DC Power-free type, Retro-reflective with M.S.R. function, Sensing distance: 4 m (when using the E39-R1), Relay output, With timer function, Conduit: PF1/2

Photoelectric Sensor, AC/DC Power-free type, Retro-reflective with M.S.R. function, Sensing distance: 4 m (when using the E39-R1), Relay output, With timer function, Conduit: PG13.5

Photoelectric Sensor, AC/DC Power-free type, Retro-reflective with M.S.R. function, Sensing distance: 4 m (when using the E39-R1), Relay output, With timer function, Conduit: 1/2-14NPT, UL-listed model

Medium Photoelectric Sensor With Built-in Amplifier, Through-beam type, Horizontal, Sensing distance: 7 m, NPN, Pre-wired model, 10 m

Medium Photoelectric Sensor With Built-in Amplifier, Through-beam type, Horizontal, Sensing distance: 7 m, NPN, Pre-wired model, 2 m

Medium Photoelectric Sensor With Built-in Amplifier, Through-beam type, Horizontal, Sensing distance: 7 m, NPN, Pre-wired model, 5 m

Items 3,431 - 3,440 of 4,832