| Site Search | Product Search | IA Global Search |
Non-Ferrous-Metal-Detecting Proximity Sensor, Sensor Unit, Shielded, Cylinder type, 8 dia., Sensing distance: 2 mm, Sensing surface: Fluoride resin, Pre-wired model, 3 m
[Item]
Catalogue of E2CY-SD
Non-Ferrous-Metal-Detecting Proximity Sensor, Sensor Unit, Shielded, Cylinder type, 8 dia., Sensing distance: 2 mm, Sensing surface: Fluoride resin, Pre-wired model, 5 m
[Item]
Catalogue of E2CY-SD
Non-Ferrous-Metal-Detecting Proximity Sensor, Sensor Unit, Shielded, Flat type, Sensing distance: 3 mm, Sensing surface: Heat-resistant ABS resin, Pre-wired model, 3 m
[Item]
Catalogue of E2CY-SD
Non-Ferrous-Metal-Detecting Proximity Sensor, Sensor Unit, Shielded, Cylinder type (with screw), M5, Sensing distance: 1.5 mm, Sensing surface: Heat-resistant ABS resin, Pre-wired model, 3 m
[Item]
Catalogue of E2CY-SD
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 3 mm, Unshielded, Sensing distance: 2 mm, DC 3-wire, PNP open-collector output, NO, Pre-wired M8 connector models, 0.3 m
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 3 mm, Unshielded, Sensing distance: 2 mm, DC 3-wire, PNP open-collector output, NC, Pre-wired M8 connector models, 0.3 m
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 3 mm, Unshielded, Sensing distance: 2 mm, DC 3-wire, NPN open-collector output, NO, Pre-wired M8 connector models, 0.3 m
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 3 mm, Unshielded, Sensing distance: 2 mm, DC 3-wire, NPN open-collector output, NC, Pre-wired M8 connector models, 0.3 m
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 3 mm, Unshielded, Sensing distance: 2 mm, DC 3-wire, PNP open-collector output, NO, PVC Pre-wired models, 2 m
Small-diameter Proximity Sensor, Cylinder type, Outer diameter 3 mm, Unshielded, Sensing distance: 2 mm, DC 3-wire, PNP open-collector output, NO, PVC Pre-wired models, 5 m