| Site Search | Product Search | IA Global Search |
All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, NPN, NC, Pre-wired model, 2 m
[Item]
Catalogue of E2V-X[]
All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, NPN, NC, Pre-wired model, 5 m
[Item]
Catalogue of E2V-X[]
All Metals and Long-distance Type Proximity Sensor, Shielded, M18, Sensing distance: 8 mm, DC 3-wire, NPN, NC, M12 connector model
[Item]
Catalogue of E2V-X[]
Photoelectric Sensor, Transparent detected with P-opaquing function, Sensing distance: 100 to 500 mm (when using E39-RP1), NPN output, Pre-wired, 2 m
Photoelectric Sensor, Transparent detected with P-opaquing function, Sensing distance: 0.1 to 2 m (when using E39-RP1), NPN output, Pre-wired, 2 m
Photoelectric Sensor, Transparent detected with P-opaquing function, Sensing distance: 100 to 500 mm (when using E39-RP1), NPN output, M12 connector
Photoelectric Sensor, Transparent detected with P-opaquing function, Sensing distance: 0.1 to 2 m (when using E39-RP1), NPN output, M12 connector
Photoelectric Sensor, Transparent detected with P-opaquing function, Sensing distance: 100 to 500 mm (when using E39-RP1), PNP output, Pre-wired, 2 m
Photoelectric Sensor, Transparent detected with P-opaquing function, Sensing distance: 0.1 to 2 m (when using E39-RP1), PNP output, Pre-wired, 2 m
Photoelectric Sensor, Transparent detected with P-opaquing function, Sensing distance: 100 to 500 mm (when using E39-RP1), PNP output, M12 connector