| Site Search | Product Search | IA Global Search |
Hybrid Power Relay, Rated load: 100 to 240 VAC 5 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 12 VDC
[Item]
Catalogue of G9H
Hybrid Power Relay, Rated load: 100 to 240 VAC 5 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 24 VDC
[Item]
Catalogue of G9H
Hybrid Power Relay, Rated load: 100 to 240 VAC 5 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 5 VDC
[Item]
Catalogue of G9H
Hybrid Power Relay, Rated load: 100 to 240 VAC 10 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 12 VDC
[Item]
Catalogue of G9H
Hybrid Power Relay, Rated load: 100 to 240 VAC 10 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 24 VDC
[Item]
Catalogue of G9H
Hybrid Power Relay, Rated load: 100 to 240 VAC 10 A, Without Zero cross function, With Indicator, UL/CSA certified, Rated input voltage: 5 VDC
[Item]
Catalogue of G9H
Solid-state Timer, Power ON-delay, Time-limit contact DPDT, Time range: 0.1 s to 9990 h, 8-pin, Flush or Surface mounting, 100 VDC
[Item]
Catalogue of H3CA
Solid-state Timer, Power ON-delay, Time-limit contact DPDT, Time range: 0.1 s to 9990 h, 8-pin, Flush or Surface mounting, 110 VDC
[Item]
Catalogue of H3CA
Solid-state Timer, Power ON-delay, Time-limit contact DPDT, Time range: 0.1 s to 9990 h, 8-pin, Flush or Surface mounting, 24 VDC
[Item]
Catalogue of H3CA
Solid-state Timer, Power ON-delay, Time-limit contact SPDT/Instantaneous contact SPDT, Time range: 0.1 s to 9990 h, 8-pin, Flush or Surface mounting, 100 VDC
[Item]
Catalogue of H3CA