...tandardized in height.Reduces dead-space and reduces the size of control panel. *1. Height: 124 mm, but S8V-CP0824 excluded Contact mounting possible at an ambient temperature of 55°C *1 Clos...
... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...
... enhances reliability. Control Panel Downsizing and Reduced Wiring; Flexible Layout with a 17.5-mm Width This Is the Shape That Resulted from Efforts to Downsize Panels and Reduce Wiring. • T...
...lue provided to control panels. Easier Designing and Wiring While Maintaining the Previous 22.5-mm Width to Help Save Space Close Mounting Even with this Top-class Slim Design Size reductions...
...fast conveyor • Helps reduce mounting cost and robot vibration • Maximum working diameter 1,130 mm • Working height 425 mm • Maximum payload 8 kg • Weight 52 kg last update: Septembe...
...and aluminum vapor deposition material measured at the distance with maximum incident level (13 mm); grayscale measured at the distance with minimum incident level (7 mm or 13 ...
...and aluminum vapor deposition material measured at the distance with maximum incident level (13 mm); grayscale measured at the distance with minimum incident level (7 mm or 13...
...operating ambient temperature of Servo Drive from 0 to 45°C when the distance is less than 10 mm. For servo drivers of 4 kW or more, the distance between servo drivers must be 40 ...
...er flexibility in the movable section (models with 30 cores). • Protective tubing diameter of 1 mm with ground for high-speed response. • Usage together with the automatic filter adjustment f...
...tion lens for 4/3-inch cameras. • Lineup of 5 models with focal lengths ranging from 12.5 to 50 mm. • Leverages the floating mechanism to enable image capture at all ranges. • Lock screws for...