Primary Contents

Site Search Results

Site Search Product Search
Results 1571 - 1580 of 1600
PDFUHF RFID System Conforms to ISO/IEC 18000-63:2013 ...
...g protruding parts and cables) Supply voltage 24 VDC (−15% to +10%) Class2 Power consumption 10 W max. Ambient operating temperature−10 to 55°C (with no icing) Ambient operating humidity 25% ...

https://www.ia.omron.com/data_pdf/cat/v780_q256-e1_1_13_csm1054509.pdf

PDFSustainable control panel enable
...els, without compromising design philosophy. For building green control panels S8VS S8VK-S S8VK-W (2 kW type) S8FS-G (600 W×3 units) Maximum power consumption Maximum power consumption ...

https://www.ia.omron.com/data_pdf/cat/value_design_for_panel_y235-e1_6_4_csm1101680.pdf

PDFCSM_VAQ_DS_E_4_9 1 Pushbutton Switch (Cylindrical ...
...f Operation Unit Out- put Operation Unit color Blue (-A) Black (-B) Green (-G) Red (-R) White (-W) Yellow (-Y) Momentary operation *2 1 *1 VAQ-4A-K VAQ-4B-K VAQ-4G-K VAQ-4R-K VAQ-4W-K VAQ-4Y-...

https://www.ia.omron.com/data_pdf/cat/vaq_ds_e_4_9_csm613.pdf

PDF1 Autofocus Multicode Reader and In-Line Verifier
...P69K Weight Main Body Only 372 g Packaged Weight 505 g Dimensions Main Body Dimensions 57.5 mm (W)×50.5 mm (D)×75 mm (H) (89 mm height with connectors) Packaging Dimensions 170 mm (W...

https://www.ia.omron.com/data_pdf/cat/vhv5-f_q357-e-05.pdf

PDFUltra-High Performance Intelligent Barcode Reader
...ture No. Classification Code Meaning 1 Focus Distance (mm) 000 Autofocus 2 Lens / Field of View W Wide M Medium N Narrow L Long Range 3 Sensor Type 023M 2.3 Megapixel, Monochrome, Global Shut...

https://www.ia.omron.com/data_pdf/cat/vhv5-f_q358-e_2_1.pdf

PDF●The application examples described in this brochu...
...nge Camera Oblique Direct Oblique Direct Oblique Direct Supported PCB size Inspection item 1180(W)×1450(D)×1500(H)mm (excluding tower lamp and monitor) Approx. 1240Kg 200 to 240 V AC (Single ...

https://www.ia.omron.com/data_pdf/cat/vt-s1080_s1040_z600_q344-e1-07.pdf

PDFVT-X700 VT-X900 Specifications*
...0-M 10, 15, 20, 25, 30μm 330 mm x 255 mm 110 kV closed tube 5M pixels flat panel detector 1,550(W) x 1,650(D) x 1,620(H) mm Approx. 2,900 kg Single phase 200/210/220/230/240 VAC (±10%) 2.9 kV...

https://www.ia.omron.com/data_pdf/cat/vt-x700_vt-x900_q326-e1-02.pdf

PDFVT-X750 In-line Full Inspection System
...than 15kg Top: 40 mm, Bottom: 50 mm Less than 2.0 mm (Less than 1.0 mm in 3 m resolution) 1,550(W) x 1,925(D) x 1,645(H) mm 2,180(W) x 2,510(D) x 1,735(H) mm Less than 3.0 mm Approx....

https://www.ia.omron.com/data_pdf/cat/vt-x750_q331-e1-07.pdf

PDF*1. Quality of Service (traffic prioritization con...
...Current consumption 70 mA Power supply voltage 24 VDC (20.4 to 28.8 VDC) Power consumption 1.68 W max. Wire Type 0.14 to 1.5 mm2 Switching capacity (Switching fabric) *1 700 Mbps Ground metho...

https://www.ia.omron.com/data_pdf/cat/w4s1-05d_r203-e1_1_2_csm1109392.pdf

PDFGeneral-purpose Switches Environment-resistant Swi...
...ample) Type Leakage current Resistance Capacity LED Approx. 0.5 mA 115 VAC/DC Approx. 50 kΩ0.27 W min. Approx. 0.4 mA 24 VAC/DC Approx. 10 kΩ0.06 W min. 10 VAC/DC Approx. 10 kΩ0...

https://www.ia.omron.com/data_pdf/cat/wl-n_wlg_c151-e1_4_4_csm1057870.pdf

Results 1571 - 1580 of 1600