...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 5 VDC ±5% 100 mA In...
...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type Alternating current Output typ...