...12 VAC 60 Hz 295 mA Coil ratings (Release) 12 VAC 50 Hz 385 mA 12 VAC 60 Hz 345 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...il ratings (Release) 200 VAC 50 Hz 23 mA 200 VAC 60 Hz 20.5 mA 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...ge Image Coil ratings (Operate) 12 VDC 176 mA Coil ratings (Release) 12 VDC 215 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...0 VDC 8.6 mA 220 VDC 9.5 mA Coil ratings (Release) 200 VDC 12.2 mA 220 VDC 13.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) ...
...n type Color of operating portion Blue Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC...
... type Color of operating portion Black Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC...
... type Color of operating portion Green Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC...
...on type Color of operating portion Red Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC...
...type Color of operating portion Yellow Operating function Momentary Contact rating Contact form DPDT Ratings (AC) Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC...