...oncept Book P079-E1-35 [12264KB] Mar 02, 2026 20260302 Sysmac Concept Book Applicable Models of Cable Redundancy Function R200-E1-06 [213KB] Aug 26, 2024 20240826 Applicable Models of ...
... 3 Next Model Number Description XS3F-M421-401-R Round Water-resistant Connector, Socket on One Cable End, M8 Screw-on, Straight, 4 poles, Robot cable, 1 m XS3F-M421-402-A Round Wate...
...on The appropriate product category Photoelectric Sensors A generic name for a connector with a cable or an assembled connector. A Sensor I/O Connector is connected to a Photoelectric Sensor,...
...inition The appropriate product category Power Supplies The immunity to impulse noise on an I/O cable. Impulse noise is instantaneous high-frequency noise....
...e output current and thus the rising and falling speeds of signals are fast. This allows a long cable distance. They can be connected to open-collector input devices (NPN or PNP)....
...ammable Controllers Programming and monitoring PLCs and other devices on networks from a direct cable connection to a PLC or other network device....
...ion Busoff Definition The appropriate product category Networks The state where a communication cable has a high rate of errors. An error is detected when the internal error count exceeds the...
... current transformer is a current sensor that can measure AC current without contact. The power cable is wrapped around a ring-shaped core and the voltage induced in the secondary winding is ...