... Power Relay English 日本語 Print Page Image Coil ratings 100 VDC 17 mA 110 VDC 19 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...st >MM2XP DC12 Power Relay English 日本語 Print Page Image Coil ratings 12 VDC 176 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...ower Relay English 日本語 Print Page Image Coil ratings 200 VDC 8.6 mA 220 VDC 9.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...ist >MM2XP DC24 Power Relay English 日本語 Print Page Image Coil ratings 24 VDC 87 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...ist >MM2XP DC48 Power Relay English 日本語 Print Page Image Coil ratings 48 VDC 41 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...lay English 日本語 Print Page Image Coil ratings 24 VDC 87 mA Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
...lay English 日本語 Print Page Image Coil ratings 48 VDC 41 mA Coil surge killer Diode Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive loa...
... 20.7 mA 200 VAC 60 Hz 17.7 mA 220 VAC 60 Hz 20.2 mA Operating indicator Neon lump Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 7 A (Resistive load) ...