... side of the panel were often difficult to wire. XW2K can be removed, without tools, and easily wired while held in your hand. last update: October 23, 2023...
... side of the panel were often difficult to wire. XW2K can be removed, without tools, and easily wired while held in your hand. last update: October 23, 2023...
...ul to help prevent disconnection. Cable protector provided as a standard feature. DC 2-Wire Pre-wired models with oil-resistant reinforced PUR Cable added to the lineup last update: October 1...
...atter resistance. • Long Sensing-distance Models added for sensing distances up to 15 mm. • Pre-wired Smartclick Connector Models are also available. last update: April 21, 2017...
...with aluminum or iron chips sticking to the Sensor. Only the sensing object is detected. • Pre-wired Smartclick Connector Models also available. last update: April 21, 2017...
...roved oil-proof construction with sealed bearings) • Side or back connections are possible. Pre-wired Models with cable connected at an angle. last update: April 21, 2017...
...sor With Built-in Amplifier, Diffuse-reflective, Horizontal, Sensing distance: 200 mm, NPN, Pre-wired model, 2 m E3S-AD11 5M Medium Photoelectric Sensor With Built-in Amplifier, Diffuse-refle...
... mm Note: White paper Light source Red semiconductor laser diode (660 nm) Connection method Pre-wired connector models Item list of E3NC Ratings/Performance Dimensions Setting distance Rating...
... mm Note: White paper Light source Red semiconductor laser diode (660 nm) Connection method Pre-wired connector models Item list of E3NC Ratings/Performance Dimensions Setting distance Rating...