faq02756- ...heck whether the specifications are suitable.) Type Load 4 poles Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Contact Type Single Contact material AgCdO Rated load 110 VAC 10 A 24 ...
https://www.ia.omron.com/support/faq/answer/36/faq02756/
faq02768- ...act Rating (Check whether the specifications are suitable.) Load Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Rated load 220 VAC 5 A 24 VDC 5 A 220 VAC 2 A 24 VDC 2 A Rated carry c...
https://www.ia.omron.com/support/faq/answer/36/faq02768/
faq02771- ...tored in the inductive load. Example: MY2 General-purpose Relays Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Rated load 220 VAC, 5 A 24 VDC, 5 A 220 VAC, 2 A 24 VDC, 2 A When AC i...
https://www.ia.omron.com/support/faq/answer/36/faq02771/
faq02782- ...act Rating (Check whether the specifications are suitable.) Load Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Rated load 220 VAC 3 A 24 VDC 3 A 220 VAC 0.8 A 24 VDC 1.5 A Rated car...
https://www.ia.omron.com/support/faq/answer/36/faq02782/
faq02812- ...heck whether the specifications are suitable.) Type Load 2 poles Resistive load Inductive load (cos Φ = 0.4, L/R = 7 ms) Contact type Single Contact material AgCdO Rated load 110 VAC 10 A 24 ...
https://www.ia.omron.com/support/faq/answer/36/faq02812/
A22NN / A22NL Pushbutton Switches/Specifications |...- ...n. Electrical 500,000 operations min. (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...
https://www.ia.omron.com/products/family/3443/specification.html
A22NS / A22NW Selector Switches/Specifications | O...- ...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...
https://www.ia.omron.com/products/family/3444/specification.html
A30NS / A30NW Selector Switches/Specifications | O...- ...3 positions: 300,000 operations min.) (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature*1 -25 to 70°C -25 to 55°C Ambient operating humidity...
https://www.ia.omron.com/products/family/3448/specification.html
A30NN / A30NL Pushbutton Switches/Specifications |...- ...n. Electrical 500,000 operations min. (250 VAC, 3 A, with an inductive load having power factor cos θ = 0.4) Ambient operating temperature *1 -25 to 70°C -25 to 55°C Ambient operating humidit...
https://www.ia.omron.com/products/family/3452/specification.html
K8AK-PH Phase-sequence Phase-loss Relay/Specificat...- ...life: 5 A at 250 VAC or 30 VDC: 50,000 operations 3 A at 250 VAC/30 VDC:100,000 operations 1 A, cos θ = 0.4 at 250 VAC: 100,000 operations 0.2 A, L/R = 100 ms at 48 VDC: 12,000 operations Rec...
https://www.ia.omron.com/products/family/3380/specification.html