...8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Opera...
...ontrol output (Switching capacity) 50 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current 50 mA with cable length of 2 m) Indicator Detection indicator (red) Operat...
...8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Oper...
...8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Oper...
...8 mA max. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Opera...
... mA max. (30 VDC max.) at 24 VDC: 100 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current 100 mA with cable length of 2 m) Indicator Detection indicator (red) Opera...