...100 mA Performance Operate time 0.1 ms max. Release time 0.1 ms max. Output ON voltage drop 1.6 V max. Leakage current 5 µA max. Insulation resistance Between input and output: 100 MΩ min. Di...
...100 mA Performance Operate time 0.1 ms max. Release time 0.1 ms max. Output ON voltage drop 1.6 V max. Leakage current 5 µA max. Insulation resistance Between input and output: 100 MΩ min. Di...
...o 100 mA Performance Operate time 15 ms max. Release time 15 ms max. Output ON voltage drop 1.6 V max. Leakage current 5 µA max. Insulation resistance Between input and output: 100 MΩ min. Di...
...o 100 mA Performance Operate time 15 ms max. Release time 15 ms max. Output ON voltage drop 1.6 V max. Leakage current 5 µA max. Insulation resistance Between input and output: 100 MΩ min. Di...
...100 to 240 VAC Operating voltage range 80 to 264 VAC Input current 5 mA max. Operate voltage 80 V max.AC Release voltage 10 V min.AC Output Load current 0.1 to 25 mA Performance Oper...
...ltage 4 to 24 VDC Operating voltage range 3 to 32 VDC Input current 5 mA max. Operate voltage 3 V max.DC Release voltage 1 V min.DC Output Load current 0.1 to 25 mA Performance Opera...
...ltage 5 to 24 VDC Operating voltage range 4 to 32 VDC Input current 5 mA max. Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Load current 0.1 to 25 mA Performance Opera...