... the zero point, the phases must be the same. Phase difference may result in malfunctions. (The input signal and output value will not match.) Duty Setting As shown in the following graph, ch...
...en an Average-value-rectification Converter and an Effective-value-calculation Converter if the input is a sine wave. Neither type is better than the other. There is a general misunderstandin...
...3PW was obtained from C-UL-US (CSA 22.2 No.14). Model Ratings Standard No. Class No. File No. Input Ratings G3ZA-4H203-FLK-UTU --- CSA C22.2 No.14 3211 07 3211 87 LR51460 100 to 240V AC G3...
...Model Ratings Standard No. Class No. File No. E3JM-10M4( )-US E3JM-DS70M4( )-US E3JM-R4M4( )-US Input: 24 to 240V AC 50/60Hz 12 to 240V DC Output : 3A 250V AC/3A 30V DC (Relay output) 100mA 4...
...-contact Door Switches Model Standard No. Certification No. D40A -- Z10060839656108 G9SX-NS/NSA Input: 24V DC output(semiconductor): 24V DC 0.8A Note: Use the D40A in combination with the G9S...
...ator output 2: ON when lock-out for a basic system, ON when muting/override for a muting system Input voltage (ON voltage) RESET 0 to 1.5 V (short circuit current: approx. 1.5 mA) EDM 0 to 1....
...ator output 2: ON when lock-out for a basic system, ON when muting/override for a muting system Input voltage (ON voltage) RESET 9 V to Vs (short circuit current: approx. 2.0 mA) EDM 9 V to V...
...ator output 2: ON when lock-out for a basic system, ON when muting/override for a muting system Input voltage (ON voltage) RESET 0 to 1.5 V (short circuit current: approx. 1.5 mA) EDM 0 to 1....