...C Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption 3.2 W max. (at 24 VDC) 5.5 VA max. (at 24 VAC) Input Number of input points 1 point Temperature inp...
...le range 85% to 110% of rated voltage Power consumption Approx. 1.8 VA (at 240 VAC) Approx. 0.6 W (at 240 VDC)/Approx. 0.3 W (at 24 VDC) Reset voltage 10% min. of rated voltage. Numb...
...le range 85% to 110% of rated voltage Power consumption Approx. 2.2 VA (at 240 VAC) Approx. 0.7 W (at 240 VDC)/Approx. 0.3 W (at 24 VDC) Reset voltage 10% min. of rated voltage. Numb...
...le range 85% to 110% of rated voltage Power consumption Approx. 1.9 VA (at 240 VAC) Approx. 0.6 W (at 240 VDC)/Approx. 0.3 W (at 24 VDC) Reset voltage 10% min. of rated voltage. Numb...
...le range 85% to 110% of rated voltage Power consumption Approx. 1.9 VA (at 240 VAC) Approx. 0.6 W (at 240 VDC)/Approx. 0.3 W (at 24 VDC) Reset voltage 10% min. of rated voltage. Numb...
...ble range 85% to 110% of rated voltage Power consumption Approx. 1.0 VA (at 48 VAC) Approx. 0.4 W (at 24 VDC) Number of time ranges 2 Operation mode Power OFF-delay Control output (Type) Rela...
...ble range 85% to 110% of rated voltage Power consumption Approx. 1.0 VA (at 48 VAC) Approx. 0.4 W (at 24 VDC) Number of time ranges 2 Operation mode Power OFF-delay Control output (Type) Rela...
...4 VAC/VDC Low level: 0 to 2.4 VAC/VDC Power consumption Approx. 2.0 VA (at 240 VAC) Approx. 0.9 W (at 240 VDC)/Approx. 0.3 W (at 24 VDC) Reset voltage 10% min. of rated voltage. Numb...
...4 VAC/VDC Low level: 0 to 2.4 VAC/VDC Power consumption Approx. 2.3 VA (at 240 VAC) Approx. 1.0 W (at 240 VDC)/Approx. 0.3 W (at 24 VDC) Reset voltage 10% min. of rated voltage. Numb...
...4 VAC/VDC Low level: 0 to 2.4 VAC/VDC Power consumption Approx. 2.0 VA (at 240 VAC) Approx. 0.9 W (at 240 VDC)/Approx. 0.3 W (at 24 VDC) Reset voltage 10% min. of rated voltage. Numb...