... range 10 to 30 VDC Leakage current 0.8 mA max. Control output (Switching capacity) 3 to 100 mA Indicator Operation indicator (red), Operation setting indicator (green) Oper...
... range 10 to 30 VDC Leakage current 0.8 mA max. Control output (Switching capacity) 3 to 100 mA Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...
... mA Control output (Residual voltage) 3.3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red) Operation mode NC Protective circuit Output short-...
...max. at 24 VDC: 200 mA max. Control output (Residual voltage) 1 V max. (at 200 mA load current) Indicator Detection indicator (red) Operation mode NO Protective circuit Reverse polar...
...s 2 3 times each in X, Y and Z directions Connection method Pre-wired models (Cable length 2 m) Indicator Operation indicator (orange), Stability indicator (green) Weight Pa...
...s 2 3 times each in X, Y and Z directions Connection method Pre-wired models (Cable length 2 m) Indicator Operation indicator (orange), Stability indicator (green) Weight Pa...
...s 2 3 times each in X, Y and Z directions Connection method Pre-wired models (Cable length 2 m) Indicator Operation indicator (orange), Stability indicator (green) Weight Pa...
...s 2 3 times each in X, Y and Z directions Connection method Pre-wired models (Cable length 5 m) Indicator Operation indicator (orange), Stability indicator (green) Accessori...
...s 2 3 times each in X, Y and Z directions Connection method Pre-wired models (Cable length 5 m) Indicator Operation indicator (orange), Stability indicator (green) Accessori...
...00 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Operation setting indicator (green) Oper...