...tate Timer English 日本語 Print Page Image Rated supply voltage 100 VDC Time range 0.1 s to 9990 h Input method No-voltage input (open and short-circuit) Control output Time-limit SP...
...state Timer English 日本語 Print Page Image Rated supply voltage 24 VDC Time range 0.1 s to 9990 h Input method No-voltage input (open and short-circuit) Control output Time-limit SP...
...本語 Print Page Image Rated supply voltage 24 to 240 VAC 12 to 240 VDC Time range 0.1 s to 9990 h Input method No-voltage input (open and short-circuit) Control output Time-limit SPD...
... 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.090 A 60 Hz: 0.075 A Rated input (Nominal value) 50 Hz: 14 W 60 Hz: 12 W Rated rotational speed (Nominal value) 50 Hz: 240...
... 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.080 A 60 Hz: 0.060 A Rated input (Nominal value) 50 Hz: 12 W 60 Hz: 10 W Rated rotational speed (Nominal value) 50 Hz: 170...
... 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.110 A 60 Hz: 0.100 A Rated input (Nominal value) 50 Hz: 15 W 60 Hz: 14 W Rated rotational speed (Nominal value) 50 Hz: 275...
... 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.080 A 60 Hz: 0.070 A Rated input (Nominal value) 50 Hz: 11 W 60 Hz: 10 W Rated rotational speed (Nominal value) 50 Hz: 210...
... 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.048 A 60 Hz: 0.041 A Rated input (Nominal value) 50 Hz: 7 W 60 Hz: 6 W Rated rotational speed (Nominal value) 50 Hz: 2600 ...
... 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.033 A 60 Hz: 0.030 A Rated input (Nominal value) 50 Hz: 5 W 60 Hz: 4 W Rated rotational speed (Nominal value) 50 Hz: 1900 ...
... 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.050 A 60 Hz: 0.040 A Rated input (Nominal value) 50 Hz: 7 W 60 Hz: 6 W Rated rotational speed (Nominal value) 50 Hz: 2200 ...