... As of March 17, 2025 Operating mechanism Slow action ctuator Adjustable roller lever 17.5 dia. x 6.8 Metal lever, Resin roller R20 to 66 Form lock type Frequency 50/60 Hz Contact form 2NC Lo...
...formance As of October 23, 2025 Operating mechanism Slow action ctuator Roller plunger 9.5 dia. x 5 Resin roller Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit M12 c...
...erformance As of March 17, 2025 Operating mechanism Slow action ctuator Roller plunger 9.5 dia. x 5 Resin roller Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit M12 c...
...tion Operation type Horizontal operation type ctuator One-way action roller arm lever 12.5 dia. x 5 Resin roller R20 Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit M...
...tion Operation type Horizontal operation type ctuator One-way action roller arm lever 12.5 dia. x 5 Resin roller R20 Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit M...
...action Operation type Vertical operation type ctuator One-way action roller arm lever 12.5 dia. x 5 Resin roller R19 Frequency 50/60 Hz Contact form 2NC Load General load/Micro load Conduit M...
...s of October 23, 2025 Operating mechanism Slow action ctuator Adjustable roller lever 17.5 dia. x 6.8 Metal lever, Resin roller R20 to 66 Form lock type Frequency 50/60 Hz Contact form 1NC/1N...
...C 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/s 2 3 times each in ...
...C 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/s 2 3 times each in ...
...ject Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 6 x 6 x 1 mm Response frequency 3.5 kHz Power supply voltage 10 to 30 VDC ripple (p-p) 1...