...g indicator Equipped Terminal structure Push-In Plus Terminal Block Mounting DIN track mounting Input Rated voltage 12 VDC Rated current DC: 8.0 mA Operate voltage 10.8 V max. Release voltage...
...g indicator Equipped Terminal structure Push-In Plus Terminal Block Mounting DIN track mounting Input Rated voltage 24 VDC Rated current DC: 4.6 mA Operate voltage 21.6 V max. Release voltage...
...g indicator Equipped Terminal structure Push-In Plus Terminal Block Mounting DIN track mounting Input Rated voltage 24 VAC 24 VDC Rated current AC (50 Hz): 9.0 mA AC (60 Hz): 9.5 mA DC: 8.4 m...
...g indicator Equipped Terminal structure Push-In Plus Terminal Block Mounting DIN track mounting Input Rated voltage 24 VDC Rated current DC: 9.0 mA Operate voltage 21.6 V max. Release voltage...
...pped Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 24 VAC 24 VDC Rated current AC (50 Hz): 11.3 mA AC (60 Hz): 11.4 mA DC: 11....
...pped Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 48 VAC 48 VDC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.9 mA DC: 6.0 m...
...pped Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 100 VAC Rated current AC (50 Hz): 6.8 mA AC (60 Hz): 6.8 mA Operate voltage...
...pped Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 110 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 6.7 mA Operate voltage...
...pped Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 200 VAC Rated current AC (50 Hz): 6.7 mA AC (60 Hz): 7.9 mA Operate voltage...
...pped Operating indicator Equipped Terminal structure Screw terminal Mounting DIN track mounting Input Rated voltage 230 VAC Rated current AC (50 Hz): 7.5 mA AC (60 Hz): 8.8 mA Operate voltage...