...e appropriate product category Inverters A function that indicates that the frequency reference input by the Inverter agrees with the frequency output by the Inverter....
...A control method that enables the torque generated by a motor to be equal to a torque reference input. Torque control is suitable for tension control of a winding machine and other applicatio...
...ons in one revolution. Allowable Resolver Speed The maximum speed at which angle signals can be input from the angle detector. The speed is given as the maximum number of revolutions per minu...
...the touch of a finger. Does not sense water drops, insects, and other foreign matters, reducing input errors. Consists of LED emitters and receivers. Not affected by scratches on the touch su...
...-EIP 100-480V AC CAN/CSA C22.2 No.61010-1 CAN/CSA C22.2 No.61010-2-030 2252 06 203874 Note: The input voltage ranges differ between single-phase or three-phase input of products. Ple...
... S8VK-S 60W/120W models) Connect a Noise Filter (FN2080-10-06 manufactured by Schaffner) to the input terminal. (except for S8VK-S 60W model) If you mount the Power Supply to a DIN Rail, secu...
... CAN/CSA C22.2 No.61010-1 CAN/CSA C22.2 No.61010-2-030 E181661 PICQ2/PICQ8 Recognized Note: The input voltage ranges differ between single-phase or three-phase input of products. Ple...
...perating mode Incremental type Mounting method Flush mounting Direct mounting on PC board Count input No-voltage input DC voltage input Multi-voltage No-voltage ...
... to Position Controller with a Pulse Output Problem: Noise is superimposed on the command pulse input signal, so the Driver takes the noise as a command signal. Countermeasures: Separate the ...