...ontact form 3PST-NO/SPST-NC Contact method Double break Contact material Ag alloy Contact rated load 440 VAC 40 A (NO contact: Resistive load) 440 VAC 22 A (NO contact: Inductiv...
...ontact form 3PST-NO/SPST-NC Contact method Double break Contact material Ag alloy Contact rated load 440 VAC 40 A (NO contact: Resistive load) 440 VAC 22 A (NO contact: Inductiv...
...308 mA Contact form 4PST-NO Contact method Double break Contact material Ag alloy Contact rated load 440 VAC 40 A (NO contact: Resistive load) 440 VAC 22 A (NO contact: Inductiv...
... release position Left side Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 3: NC Contact rating Contact form ...
... release position Left side Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Contact rating Contact form ...
... release position Left side Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NO Contact ...
... release position Left side Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact ...
... release position Left side Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
... release position Left side Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
... release position Left side Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit pos...