... voltage 24 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption 2 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...
...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...
...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...
...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...
...±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. Power consumption Emitter and Receiver: 3 W max. Control output Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. Life expe...
...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type Temperature (Platinum resistan...
...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type Temperature (Platinum resistan...
...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...
...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA I...
...Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type Pulse (NPN/voltage pulse input...