... 110 VDC 5.3 mA Contact form 3PST-NO/3PST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
...tput (Switching capacity) 100 mA max. (30 VDC max.) Control output (Residual voltage) 1 V max. (Load current 100 mA with cable length of 2 m) Indicator Detection indicator (red) Operation mod...
...ax. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Operation se...
...ax. Control output (Switching capacity) 3 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Operation se...
...ply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) Input type Temperature (Platinum resistance thermom...
...y voltage range 85 to 110% of the power supply voltage Power consumption 18 VA max. (at maximum load) Input type Temperature (Platinum resistance thermometer/Thermocouple) Temperature measure...
...ply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA Input type ...
...y voltage range 85 to 110% of the power supply voltage Power consumption 18 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA Input type Temperature (Platinum resistance therm...
...ply voltage range 85 to 110% of the power supply voltage Power consumption 7 W max. (at maximum load)/11 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA Input type ...
...y voltage range 85 to 110% of the power supply voltage Power consumption 18 VA max. (at maximum load) External power supply 12 VDC ±10% 80 mA Input type Temperature (Platinum resistance therm...