...nical indicator Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive...
...nical indicator Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive...
...A 110 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...A 220 VAC 60 Hz 23 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...C 25 mA 110 VDC 27 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...elease) 12 VDC 215 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
....2 mA 220 VDC 13.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...elease) 24 VDC 109 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...Release) 48 VDC 58 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...
...A 110 VAC 60 Hz 46 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 10 A (Resistive load) 220 VAC 10 A (Inductive load (cosφ = 0.4))...