...C 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/s 2 3 times each in ...
...ject Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 5 x 5 x 1 mm Response frequency 1 kHz (Average value) Power supply voltage 5 to 24 VDC r...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 30 x 30 x 1 mm Response frequency 400 Hz (Average value) Power supply voltage 12 to 24 VD...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 1 kHz (Average value) Power supply voltage 12 to 24 VDC...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 18 x 18 x 1 mm Response frequency 500 Hz (Average value) Power supply voltage 12 to 24 VD...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 54 x 54 x 1 mm Response frequency 30 Hz (Average value) Power supply voltage 12 to 24 VDC...
...object) Sensing object Conductor and dielectrics Standard sensing object With grounded metal 50 x 50 x 1 mm Response frequency 70 Hz (Average value) Power supply voltage 12 to 24 VDC...
...object) Sensing object Conductor and dielectrics Standard sensing object With grounded metal 50 x 50 x 1 mm Response frequency 10 Hz (Average value) Power supply voltage 100 to 220 V...