...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 1 kHz (Average value) Power supply voltage 12 to 24 VDC...
...e As of September 4, 2025 Shape/Structure Enclosed Limit switches ctuator Roller lever 9.5 dia. x 4.0 Stainless sintered alloy rollers Electrical ratings 0.1 A at 125 VAC Frequency 50/60 Hz C...
...e As of September 4, 2025 Shape/Structure Enclosed Limit switches ctuator Roller lever 9.5 dia. x 4.0 Stainless sintered alloy rollers Electrical ratings 0.1 A at 125 VAC Frequency 50/60 Hz C...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 12 x 12 x 1 mm Response frequency 1 kHz (Average value) Power supply voltage 12 to 24 VDC...
... September 4, 2025 Shape/Structure Enclosed Limit switches ctuator Hinge roller lever 12.7 dia. x 7.5 Frequency 50/60 Hz Contact form SPDT Load General load Ratings (AC): Non-Inductive load R...
...mber 4, 2025 Shape/Structure Enclosed Limit switches ctuator Short hinge roller lever 12.7 dia. x 7.5 Frequency 50/60 Hz Contact form SPDT Load General load Ratings (AC): Non-Inductive load R...
...ape/Structure Enclosed Limit switches ctuator Unidirectional short hinge roller lever 12.7 dia. x 7.5 Frequency 50/60 Hz Contact form SPDT Load General load Ratings (AC): Non-Inductive load R...
...ect Ferrous metal (Sensitivity lowers with non-ferrous metals.) Standard sensing object Iron 36 x 36 x 1 mm Response frequency 100 Hz (Average value) Power supply voltage 12 to 24 VD...