...range 4 to 28 VDC Input impedance 15 mA max. (Constant-current input circuit) Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...range 3 to 28 VDC Input impedance 15 mA max. (Constant-current input circuit) Operate voltage 3 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...age range 4 to 28 VDC Input impedance 1.5 kΩ+20% -10% Maximum operating range Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 4 to 48 VDC Load voltage...
...age range 3 to 28 VDC Input impedance 1.5 kΩ+20% -10% Maximum operating range Operate voltage 3 V max.DC Release voltage 1 V min.DC Output Rated load voltage 4 to 48 VDC Load voltage...
...ing Input Rated voltage 5 to 24 VDC Operating voltage range 4 to 32 VDC Input current 5 mA max.{V} (Constant current input circuit system) Operate voltage 4 V max.DC Release voltage ...
...ge 12 VDC Operating voltage range 9.6 to 14.4 VDC Input impedance 800 Ω±20% Operate voltage 9.6 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...24 VDC Operating voltage range 19.2 to 28.8 VDC Input impedance 1.6 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...ed voltage 5 VDC Operating voltage range 4 to 6 VDC Input impedance 300 Ω±20% Operate voltage 4 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...ge 12 VDC Operating voltage range 9.6 to 14.4 VDC Input impedance 600 Ω±20% Operate voltage 9.6 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...
...24 VDC Operating voltage range 19.2 to 28.8 VDC Input impedance 1.6 kΩ±20% Operate voltage 19.2 V max.DC Release voltage 1 V min.DC Output Rated load voltage 100 to 240 VAC Load volt...