...0.8 mA max. Control output (Switching capacity) 5 to 100 mA Control output (Residual voltage) 3 V max. (Load current 100 mA with cable length of 2 m) Indicator Operation indicator (red), Oper...
...f Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V). This unit is available for CJ/NJ controller. CJ Series Temperature Control Unit CJ1W-TC A S...
...al x horizontal x height) (2) Transparency (opaque, semi-transparent, transparent) (3) Velocity V (m/s or units/min.) Sensor (1) Sensing distance (L) (2) Restrictions on size and shape a)...
... from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials E for Temperature Controllers is a product of less than ...
... from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials Z for EQUO Environment Sensor is a product of less than ...
... from the initials of the format name. A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 Those with the initials Q for PCB Inspection System is a product of less than 1....