...se difference on output 90±45 ° between A and B Starting torque 1 mN.m max. Moment of inertia 1 x 10 -7 kg.m 2 max. Shaft loading Radial: 10 N Thrust: 5 N Max. permissible rotation 5000 r/min...
...se difference on output 90±45 ° between A and B Starting torque 1 mN.m max. Moment of inertia 1 x 10 -7 kg.m 2 max. Shaft loading Radial: 10 N Thrust: 5 N Max. permissible rotation 5000 r/min...
...sistance Destruction: 10 to 2000 Hz, 1.5 mm or 300 m/s 2 double amplitude for 0.5 hours each in X, Y, and Z directions Shock resistance Destruction: 1000 m/s 2 3 times each in X, Y a...