...wer supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 68 mA max. (No load) Emitter: 76 mA max. (No load) Control output (OSSD) Two NPN transistor outp...
...wer supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 68 mA max. (No load) Emitter: 76 mA max. (No load) Control output (OSSD) Two PNP transistor outp...
...wer supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 68 mA max. (No load) Emitter: 76 mA max. (No load) Control output (OSSD) Two PNP transistor outp...
...wer supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 90 mA max. (No load) Emitter: 106 mA max. (No load) Control output (OSSD) Two NPN transistor outputs ...
...wer supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 90 mA max. (No load) Emitter: 106 mA max. (No load) Control output (OSSD) Two PNP transistor outputs ...
...wer supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 90 mA max. (No load) Emitter: 106 mA max. (No load) Control output (OSSD) Two PNP transistor outputs ...
...er supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 128 mA max. (No load) Emitter: 153 mA max. (No load) Control output (OSSD) Two PNP transistor outputs ...
...er supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 111 mA max. (No load) Emitter: 130 mA max. (No load) Control output (OSSD) Two NPN transistor outputs ...
...er supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 111 mA max. (No load) Emitter: 130 mA max. (No load) Control output (OSSD) Two PNP transistor outputs ...
...er supply voltage (Vs) 24 VDC±20% Ripple 10% max. Current consumption Receiver: 111 mA max. (No load) Emitter: 130 mA max. (No load) Control output (OSSD) Two PNP transistor outputs ...