...190 to 230 VAC) Rated current 8 mA Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...
...e 24 VAC/VDC±5% Rated current 8 mA Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...
...190 to 230 VAC) Rated current 8 mA Contact rating Contact form SPST-NC Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...
...(95 to 115 VAC) Rated current 8 mA Contact rating Contact form SPST-NC Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...
...190 to 230 VAC) Rated current 8 mA Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...
...e 24 VAC/VDC±5% Rated current 8 mA Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...
...e 24 VAC/VDC±5% Rated current 8 mA Contact rating Contact form DPST-NC Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...
...e 24 VAC/VDC±5% Rated current 8 mA Contact rating Contact form SPST-NO Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...
...e 24 VAC/VDC±5% Rated current 8 mA Contact rating Contact form SPST-NO Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...
.../VDC±5% Rated current 8 mA Contact rating Contact form SPST-NO/SPST-NC Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at ...