...4.6 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
...t form DPDT Contact method Single Contact material Au plating + Ag Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Re...
...t form DPDT Contact method Single Contact material Au plating + Ag Contact rated load 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Re...
...or LED Contact form DPDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
... 91 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
...4.6 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
...8.5 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
...9.2 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
... 91 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
...5.8 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...