...on Yellow Operating function Momentary Load For General load Minimum applicable load 10 mA at 5 VDC Contact rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load:...
...s plate Directional angle 3 to 10 ° Light source Red LED (660 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption 30 mA max. Control output NPN open collector ...
...m) Directional angle 3 to 10 ° Light source Infrared LED (850 nm) Power supply voltage 10 to 30 VDC ripple (p-p) 10% included Current consumption 30 mA max. Control output NPN open collector ...
...ect Iron 30 x 30 x 1 mm Response frequency 400 Hz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Current consumption 17 ...
...ect Iron 30 x 30 x 1 mm Response frequency 400 Hz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Current consumption 17 ...
... voltage ±10% range Insulation resistance Between charged parts and the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 4,000 VAC 50/60 Hz 1 min Vibration ...
... voltage ±10% range Insulation resistance Between charged parts and the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 4,000 VAC 50/60 Hz 1 min Vibration ...
...ct Iron 12 x 12 x 1 mm Response frequency 1.5 kHz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Current consumption 17 ...
...ct Iron 12 x 12 x 1 mm Response frequency 1.5 kHz (Average value) Power supply voltage 12 to 24 VDC ripple (p-p) 10% max. Operating voltage range 10 to 30 VDC Current consumption 17 ...
... voltage ±10% range Insulation resistance Between charged parts and the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 4,000 VAC 50/60 Hz 1 min Vibration ...