...28.2 mA Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (R...
... 134 mA Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (R...
...C 13 mA Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (R...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 120 mm min., B: 120 mm min. As of August 8, 2024 Effects of surrounding metals As of August ...
... Timing chart As of August 8, 2024 Mutual interference As of August 8, 2024 Mutual interference A: 200 mm min., B: 120 mm min. As of August 8, 2024 Effects of surrounding metals As of August ...
...tor LED Contact form 3PDT Contact method Single Contact material Ag alloy Contact rated load 10 A (Resistive load) 110 VAC 7.5 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (R...
...g chart As of September 4, 2025 Mutual interference As of September 4, 2025 Mutual interference A: 30 mm min., B: 20 mm min. As of September 4, 2025 Effects of surrounding metals As of Septem...
...Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7...