...Key release position Center Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit pos...
...Key release position Center Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit pos...
...Key release position Center Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NO Contact ...
...Key release position Center Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NC Contact ...
...Key release position Center Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NO Contact ...
...Key release position Center Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NO Unit pos...
...Key release position Center Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NO Unit pos...
...Key release position Center Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Contact ...
...elay output Control output 2 Relay output Relay output 2 point SPST-NO, 250 VAC, 5 A (resistive load) Minimum applicable load: 10 mA at 5 V Auxiliary output Number of total auxiliary...
...Key release position Center Reset method Left automatic Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Unit pos...