... 2 to 20 ° Receiver: 2 to 70 ° Light source Infrared LED (860 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
... 2 to 20 ° Receiver: 2 to 70 ° Light source Infrared LED (860 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...tter: 2 to 20 ° Receiver: 2 to 70 ° Light source Red LED (650 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
... 2 to 20 ° Receiver: 2 to 70 ° Light source Infrared LED (860 nm) Power supply voltage 12 to 24 VDC±10% ripple (p-p) 10% max. Current consumption Emitter: 10 mA max. Receiver: 20 mA max. Cont...
...output (Contact output) Resistive load: 250 VAC 5 A (cosφ=1) Minimum applicable load: 1 mA at 5 VDC (failure level: P) Ambient temperature range Operating: -10 to 50 ℃ (with no icing) Storage...