...Contact form SPST-NO/SPST-NC Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at 220 VAC/3 A at 380 VAC/2 A at 440 ...
... rating Contact form SPST-NC Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at 220 VAC/3 A at 380 VAC/2 A at 440 ...
... rating Contact form SPST-NO Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at 220 VAC/3 A at 380 VAC/2 A at 440 ...
...Contact form SPST-NO/SPST-NC Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at 220 VAC/3 A at 380 VAC/2 A at 440 ...
... rating Contact form DPST-NO Rated through current 10 A Ratings (AC) Resistive load: 10 A at 24 VAC/1 A at 110 VAC/6 A at 220 VAC/3 A at 380 VAC/2 A at 440 ...
...d the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...d the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...ect Iron 30 x 30 x 1 mm Response frequency 25 Hz (Average value) Power supply voltage 24 to 240 VAC Operating voltage range 20 to 264 VAC Leakage current at 200 VAC: 1.7 mA ...