...ransparency/Opacity Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit pos...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NC Contact ...
...ransparency/Opacity Opacity Reset method Left automatic Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 2: NC Unit pos...
...rrent output Control output 2 None Linear current output 1 point 4 to 20 mA DC / 0 to 20 mA DC, Load: 500 Ω max., Resolution: approx. 10000 Auxiliary output Number of total auxiliary output 4...
... Black Transparency/Opacity Opacity Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 3: NC Contact rating Contact form ...
... Black Transparency/Opacity Opacity Reset method Manual Bezel material Metal Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Contact rating Contact form ...