Reliability Data for Safety of Machinery Proximity...- ...Model Condition / Function SIL PFHdPL Category MTTFd(Year) DCavg (%) B10d Note Proximity Sensor E2E-CR6□□3 dia., DC 3-wire----2034 - - Proximity Sensor E2E-CR8□□4 dia., DC 3-wir...
https://www.ia.omron.com/support/sistemalibrary/data/omron_proximity_sonsor_en_20130306.pdf
1 Cylindrical Proximity Sensor E2B- ...een performed with attachment of high concentration of oil mist. *1. There are so many kinds of E2E, not all IP69K rated. In detailed part#, please contact your OMRON representative. 0 5 10 1...
https://www.ia.omron.com/data_pdf/cat/e2b_d116-e1_1_6_csm1012652.pdf
CSM_E2E2_DS_E_4_6 1 Long-barrel Inductive Proximit...- ...Models *1.M4 Connector Models are also available. The model number is E2E2-X@(M)Y@-M4 (example: E2E-X5Y1-M4). Not sold within Japan. Appearance Sensing distance Model Operation mode NO NC M12...
https://www.ia.omron.com/data_pdf/cat/e2e2_ds_e_4_6_csm1331.pdf
1 Small-diameter Proximity Sensor- ...1 Small-diameter Proximity Sensor 1 Small-diameter Proximity Sensor E2E Ultra small size, but surprisingly easy installation! •With the addition of M4, 5.4-dia., 6.5-dia. size, unshielded, pr...
https://www.ia.omron.com/data_pdf/cat/e2e_d115-e1_9_5_csm1012586.pdf
9mm Exceptional sensing range Enables easier and- ...ptional sensing range Enables easier and standardized design Proximity Sensors DC 3-Wire Models E2E NEXT Series [Quadruple distance model of M12 sized] In addition to our HIGH SPEC Models, we...
https://www.ia.omron.com/data_pdf/cat/e2e_d121-e1_3_5_csm1067251.pdf
Proximity Sensor with All-stainless Housing- ...th Resin Heads The metal heads of the E2EF achieve the same distances for the same sizes as the E2E Proximity Sensors with Resin Heads. This allows you to use Proximity Sensors that withstand...
https://www.ia.omron.com/data_pdf/cat/e2ef_d113-e1_7_1_csm1007366.pdf
We lding Proximity Sensors E2EW Series- ...minate abrasion factors to deliver insulation breakdown resistance Resin head proximity sensors E2E-X7D1 Resistant to workpiece collision Resistant to friction with workpieces and metal clean...
https://www.ia.omron.com/data_pdf/cat/e2ew_d122-e1_7_2_csm1072894.pdf
CSM_E2F_DS_E_6_5 1 Resin-case Proximity Sensor E2F- ...subject to splashing cutting oil, deterioration may result due to the additives in the oil. The E2E is recommended in such environments. OMRON Test Method Usage conditions: 10 m or less under...
https://www.ia.omron.com/data_pdf/cat/e2f_ds_e_6_5_csm453.pdf
CSM_E2V_DS_E_3_3 1 All Metals and Long-distance Ty...- ...2345678 9 Excellent Performance, with Aluminum Chip Immunity! 012345678 9 Sensing distance (mm) E2E E2EM E2EZ E2V Aluminum Also Detects Iron at Long Distances! Iron E2E Standard Mode...
https://www.ia.omron.com/data_pdf/cat/e2v_ds_e_3_3_csm1786.pdf
CSM_F92A_DS_E_9_1 1 Inductive Coupler F92A- ...Connection method Pre-wired Models (Standard cable length: 2 m) Transmittable Proximity Sensors E2E-X5C@18, -X5B@18 (E2E NEXT Series) E2E-X5Y1, -X5Y2 E2E2-X5Y1, -X5Y2 E2F-X5...
https://www.ia.omron.com/data_pdf/cat/f92a_ds_e_9_1_csm1329.pdf