... Opacity Reset method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 3: NC Contact ...
... Opacity Reset method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Contact ...
... Opacity Reset method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
... Opacity Reset method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NO Unit pos...
... Opacity Reset method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Contact ...
... Opacity Reset method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit pos...
... Opacity Reset method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NO Unit position 2: NC Unit pos...
... Opacity Reset method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NO Contact ...
... Opacity Reset method Automatic reset on left and right Bezel material Resin Minimum applicable load 6 mA at 5 VDC Contact blocks constitution Unit position 1: NC Unit position 3: NC Contact ...
...riving SSR) Control output 2 Relay output Relay output 1 point SPST-NO, 250 VAC, 5 A (resistive load) Minimum applicable load: 10 mA at 5 V Voltage output (for driving SSR) 1 point 1...