... 11 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
... 10 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
... 75 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
...8.5 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
... 11 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
... 10 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
...6.9 mA Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...
...or LED Contact form 3PDT Contact method Single Contact material Ag Contact rated load 220 VAC 5 A (Resistive load) 220 VAC 2 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resi...