...0 Hz 22.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) Terminal structure...
... 60 Hz 45 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) Terminal structure...
...0 Hz 22.5 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) Terminal structure...
...60 Hz 160 mA Contact form DPDT Contact method Single Contact material Ag Contact rated load 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) Terminal structure...