...5.2 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (Res...
...3.2 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (Res...
...1.6 mA Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (Res...
...or LED Contact form SPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (Resistive load) 250 VAC 7.5 A (Inductive load (cosφ = 0.4)) 30 VDC 10 A (Res...