...DC 75 mA Contact form DPDT Contact method Bifurcated Contact material Ag Contact rated load 110 VAC 5 A (Resistive load) 110 VAC 4 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resisti...
... 36.9 mA Contact form DPDT Contact method Bifurcated Contact material Ag Contact rated load 110 VAC 5 A (Resistive load) 110 VAC 4 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resisti...
...ator LED Contact form DPDT Contact method Bifurcated Contact material Ag Contact rated load 110 VAC 5 A (Resistive load) 110 VAC 4 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resisti...
...ator LED Contact form DPDT Contact method Bifurcated Contact material Ag Contact rated load 110 VAC 5 A (Resistive load) 110 VAC 4 A (Inductive load (cosφ = 0.4)) 24 VDC 5 A (Resisti...
...d the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...d the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...d the case: 50 MΩ min. at 500 VDC Dielectric strength Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each ...
...icator Contact form DPDT Contact method Single Contact material Ag alloy Contact rated load 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive load) 25...