...trol output 1 Relay output Control output 2 None Relay output 1 point 3 A at 250 VAC (resistive load) Minimum applicable load: 10 mA at 5 V Alarm output 1 point1 A at 250 VAC (resist...
... 18 VDC 27.8 mA Contact form 4PST-NO/DPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... 12 VDC 41.7 mA Contact form 5PST-NO/SPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... 18 VDC 27.8 mA Contact form 5PST-NO/SPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... 21 VDC 23.8 mA Contact form 5PST-NO/SPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
... 48 VDC 10.4 mA Contact form 5PST-NO/SPST-NC Contact material Au plating+Ag alloy Contact rated load 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) Terminal struc...
...AC/VDC Operating voltage 24 VAC/VDC±5% Rated current 8 mA Contact rating Ratings (AC) Resistive load: 5 A at 125 VAC/3 A at 250 VAC Ratings (DC) Resistive load: 3 A at 30 VDC Ratings...
...Hz 46 mA Contact form 4PDT Contact method Single Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...
...DC 10 mA Contact form 4PDT Contact method Single Contact material Au plating + Ag Contact rated load 110 VAC 3 A (Resistive load) 110 VAC 0.8 A (Inductive load (cosφ = 0.4))...